1

Clamping Ring for Spline Hub, Steel (C45), Standard: DIN ISO 14

Manufacturer Technische Antriebselemente GmbH - Germany
Description Clamping Ring for Spline Hub to DIN ISO 14 made of C45
Reference KR21
Valg af produkter
Selector Order no. D1 (mm) D2 (mm) D3 H7 (mm) D4 h8 (mm) Weight L (mm) K (mm) Weight (kg) Material
1 KR11 42 28 20 4.5 M4 12 2 0.1 C45
2 KR13 50 36 22 4.5 M4 12 2 0.16 C45
3 KR16 52 38 25 5.5 M5 14 2 0.18 C45
4 KR18 54 40 30 5.5 M5 14 3 0.2 C45
5 KR21 62 48 35 6.6 M6 14 3 0.24 C45
6 KR23 64 50 36 6.6 M6 15 3 0.26 C45
7 KR26 70 56 40 6.6 M8 15 3 0.34 C45
8 KR28 78 60 46 9 M8 18 3 0.47 C45
9 KR32 82 65 50 9 M8 18 3 0.52 C45
10 KR36 90 70 52 9 M8 18 3 0.62 C45
11 KR42 95 75 60 11 M8 22 3 0.82 C45
Order no.
D1 (mm)
D2 (mm)
D3 H7 (mm)
D4 h8 (mm)
Weight
L (mm)
K (mm)
Weight (kg)
Material
Dokumentation
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)