1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Axial Joint Bearing GAG
Reference GAG-12
Valg af produkter
Selector Order no. d(H7) (mm) D(h7) (mm) H(+/- 0,2) (mm) dk (mm) d2 (mm) D1 (mm) B (mm) C (mm) s (mm) Weight (kg) Co (kN)
1 GAG-8 8 23 8 24 21 13 6 6 5 0.01 7
2 GAG-10 10 30 9.5 32 27.5 16.5 7.9 6 7 0.02 13
3 GAG-12 12 35 13 37 32 19.5 9.3 9 8 0.04 17
4 GAG-15 15 42 15 45 40 25 11 11 9 0.07 24
5 GAG-20 20 55 20 60 50 34 15 13 13 0.15 40
6 GAG-30 30 75 26 80 70 44 18 20 17 0.42 80
7 GAG-40 40 105 32 115 100 60 27 22 25 0.93 160
8 GAG-50 50 130 43 140 124 70 34 32 30 2.12 260
9 GAG-60 60 150 45 160 140 86 37 33 35 2.82 310
10 GAG-70 70 160 50 175 150 95 40 36 38.5 3.41 380
11 GAG-80 80 180 50 195 170 110 42 36 43 4.13 450
12 GAG-100 100 210 60 220 195 135 50 42 45 6.5 510
Order no.
d(H7) (mm)
D(h7) (mm)
H(+/- 0,2) (mm)
dk (mm)
d2 (mm)
D1 (mm)
B (mm)
C (mm)
s (mm)
Weight (kg)
Co (kN)
Dokumentation
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)