TE Connectivity
TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description HDR ASSY (H-TYPE) 4POS X-KEY Au
Part Number 1-1939760-4
URL https://www.te.com/usa-en/product-1-1939760-4.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 1000 Series
Product Type Connector
Number of Rows 1
Connector Style Plug
Mating Alignment With
Mating Alignment Type Keyed
Mating Retention Without
Shielded No
Contact Plating Material Gold
Contact Retention Without
Insertion Force Standard
UL Flammability Rating UL 94V-0
Agency/Standard UL
Connector Type Header
Contact Style Right Angle
Contact Transmits (Typical) Signal (Data)
Contact Type Tab
CSA File Number LR7189
For Use With Receptacle Housing
Glow Wire Rating Standard Part - Not Glow Wire
Height [MM] 8.5
Height [in] .334
Housing Color Black
Housing Material Polyester GF
Keying X
Length [MM] 10.6
Length [in] .417
Packaging Method Box & Tube
Packaging Quantity 44
PCB Thickness (Recommended) [MM] 1 – 1.6
PCB Thickness (Recommended) [in] .039 – .063
Preloaded Yes
Strain Relief Without
Tail Length [MM] 3.1
Tail Length [in] .149
UL File Number E28476
UL Rating Recognized
VDE Tested No
Width [MM] 12.5
Width [in] .492
Operating Voltage [VAC] 125
Operating Voltage [VDC] 125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Connector & Contact Terminates To Printed Circuit Board
Centerline (Pitch) [in] .079
Connector System Wire-to-Board
Contact Current Rating (Max) [A] 3
Number of Positions 4
Sealable No
PCB Mount Retention Type Retention Leg
Panel Mount Feature Type Screw Mount
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
PCB Mount Retention With
Header Type Shrouded
Multiple Contact Types Without
PCB Mount Alignment Without
Series Number 1000
Shunts/Shorting Bars Without
Tail Plating Material Tin
Assembly Integration Feature Without
Tail Plating Thickness [µm] 2
Tail Plating Thickness [µin] 78.74
CSA Rating Certified
Halogen Free Yes
Contact Layout Inline
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter