TE Connectivity

Antennas

Manufacturer TE Connectivity
Description 0.8m 3x RG174 Ant. Mimo Wimax
Part Number 1513712-1
Height [INCH] .93
Width [INCH] 3.612
Width [MM] 91.75
Height [MM] 23.65
Connection Type Plug
Length of Coax Cable [INCH] 31.496
Length of Coax Cable [MM] 800
Wireless Application Wi-Fi
Length [INCH] 31.44
Length [MM] 100.17
Antenna Style External
Antenna Type Enclosure
Application by Region Wi-Fi - Global by Channel - 5150 – 5875 MHz
Bands Quad Band
Valg af produkter
Selector Part Number Description Buy Now Height [INCH] Width [INCH] Width [MM] Height [MM] Connection Type Length of Coax Cable [INCH] Length of Coax Cable [MM] Wireless Application Length [INCH] Length [MM] Antenna Style Antenna Type Application by Region Bands
1 1513712-1 0.8m 3x RG174 Ant. Mimo Wimax Buy Now .93 3.612 91.75 23.65 Plug 31.496 800 Wi-Fi 31.44 100.17 External Enclosure Wi-Fi - Global by Channel - 5150 – 5875 MHz Quad Band
Part Number
Description
Buy Now
Height [INCH]
Width [INCH]
Width [MM]
Height [MM]
Connection Type
Length of Coax Cable [INCH]
Length of Coax Cable [MM]
Wireless Application
Length [INCH]
Length [MM]
Antenna Style
Antenna Type
Application by Region
Bands
Dokumentation
Kontakt leverandøren
Brugere, som har hentet dette produkt, har også hentet
Side