Single Turn Wave Springs - MST Series

 
Manufacturer Rotor Clip Company
Description Single Turn Wave Springs, 9.000 mm x 0.200 mm - MST-35_FH
Manufacturer Part Number MST-35_FH
E-Shop link https://www.rotorclip.com/product/MST-35
Product Page https://www.rotorclip.com/product/MST-35
Load (N) 25.800
Free Height (mm) 1.500
Outside Diameter (mm) 9.000
Treat Spring Rate (N/mm) 52.000
Work Height (mm) 1.000
Section Nom (mm) 0.810
Thickness Nom (mm) 0.200
#Waves 3
#Active Turns 1
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

All models are provided for form and fit, please contact manufacturer for part measurements when required.

Dokumentation

Kontakt leverandøren

Rotor Clip Company

Rotor Clip Company

Rotor Clip is the global leader in the manufacturer of Retaining Rings, Wave Springs and Hose Clamps. With over 20,000 standard parts, we specialize in engineering the right part, for the right application every time whether it is a standard or custom.

Google Map