CAPAROC CR 8

Busbar

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Busbar
Internal article number 1115672
GTIN (EAN) code 4063151040918
width 49.4
height 44
Assembly type DIN rail: 35 mm
depth 22.5
flammability rating of the insulating material (based on UL 94) V0
Contact design Without contacts
min. operating voltage 24
Max. operating voltage 24
Nominal current 45
remote signaling contact present False
Active current limitation 0
Operating voltage 24
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

Busbar for the CAPAROC system with 8 slots. For installation on a DIN rail.

Kontakt leverandøren

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map