1

05200 Plastic grips

Manufacturer norelem
Description GRIP L=90 PLASTIC
Part Number 05200-135
Valg af produkter
Selector Part Number Description [-de-] L=LÄNGE E matching toggle clamp H Customs tariff number Country of origin
1 05200-100 GRIP L=33 PLASTIC 33 4 05020-05 / 05040-05 / 05060-05 9 39269097 FR
2 05200-105 GRIP L=43 PLASTIC 43 6 05020-06 / 05040-06 / 05060-06 11 39269097 FR
3 05200-110 GRIP L=55 PLASTIC 55 5 05160-06 12 39269097 FR
4 05200-115 GRIP L=55 PLASTIC 55 6 05020-08 / 05020-081 / 0504 14 39269097 FR
5 05200-120 GRIP L=75 PLASTIC 75 7 05020-10 / 05020-101 / 0504 16 39269097 FR
6 05200-125 GRIP L=90 PLASTIC 90 4 05160-08 / 05160-10 16 39269097 FR
7 05200-130 GRIP L=85 PLASTIC 85 6 05160-101 19 39269097 FR
8 05200-135 GRIP L=90 PLASTIC 90 8 05020-12 / 05020-121 / 0502 20 39269097 FR
9 05200-140 GRIP L=115 PLASTIC 115 9 05020-16 / 05120-16 30 39269097 FR
10 05200-145 GRIP L=120 PLASTIC 120 8 05120-14 20 39269097 FR
11 05200-200 GRIP L=33 PLASTIC 33 4 05120-05 / 05130-05 8 39269097 FR
12 05200-205 GRIP L=48 PLASTIC 48 6 05020-08 / 05020-081 / 0504 12 39269097 FR
13 05200-210 GRIP L=65 PLASTIC 65 6 05120-08 / 05130-08 14 39269097 FR
14 05200-215 GRIP L=90 PLASTIC 90 7 05120-10 / 05130-10 16 39269097 FR
15 05200-220 GRIP L=120 PLASTIC 120 8 05120-12 / 05130-12 20 39269097 FR
Part Number
Description
[-de-] L=LÄNGE
E
matching toggle clamp
H
Customs tariff number
Country of origin
Kontakt leverandøren
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem