1
norelem

23805 Angular contact ball bearing FAG single-row

Manufacturer norelem
Description ANGULAR CONTACT BALL BEAR SINGLE ROW D1=62 B=16 BALL-BEARING STEEL, OPEN, COM...
Part Number 23805-003006216
Valg af produkter
Selector Part Number Description D=INNENDURCHMESSER Speed limit r/min. Static load rating N Dynamic load rating N Version R min. KZZ.=KURZZEICHEN B=BREITE D1=AUßENDURCHMESSER Customs tariff number Country of origin Region of origin R1 min. α A
1 23805-001003009 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=30 B=9 BALL-BEARING STEEL, OPEN, COMP... 10 32000 2600 5300 Open 0,6 7200-B-TVP 9 30 84821090 DE 08 0,3 40° 13
2 23805-001203210 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=32 B=10 BALL-BEARING STEEL, OPEN, COM... 12 28000 3550 7400 Open 0,6 7201-B-TVP 10 32 84821090 DE 08 0,3 40° 14
3 23805-001503511 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=35 B=11 BALL-BEARING STEEL, OPEN, COM... 15 24000 4450 8400 Open 0,6 7202-B-TVP 11 35 84821090 DE 08 0,3 40° 16
4 23805-001704012 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=40 B=12 BALL-BEARING STEEL, OPEN, COM... 17 20000 5700 10500 Open 0,6 7203-B-TVP 12 40 84821090 DE 08 0,3 40° 18
5 23805-002004714 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=47 B=14 BALL-BEARING STEEL, OPEN, COM... 20 18000 7800 14400 Open 1 7204-B-TVP 14 47 84821090 DE 08 0,6 40° 21
6 23805-002505215 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=52 B=15 BALL-BEARING STEEL, OPEN, COM... 25 16000 9000 15300 Open 1 7205-B-TVP 15 52 84821090 DE 08 0,6 40° 24
7 23805-003006216 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=62 B=16 BALL-BEARING STEEL, OPEN, COM... 30 13000 14100 21700 Open 1 7206-B-TVP 16 62 84821090 DE 08 0,6 40° 27
8 23805-003507217 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=72 B=17 BALL-BEARING STEEL, OPEN, COM... 35 11000 19000 28000 Open 1,1 7207-B-TVP 17 72 84821090 DE 08 0,6 40° 31
9 23805-004008018 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=80 B=18 BALL-BEARING STEEL, OPEN, COM... 40 9500 23500 34000 Open 1,1 7208-B-TVP 18 80 84821090 DE 08 0,6 40° 34
10 23805-004508519 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=85 B=19 BALL-BEARING STEEL, OPEN, COM... 45 8500 27000 37500 Open 1,1 7209-B-TVP 19 85 84821090 DE 08 0,6 40° 37
11 23805-005009020 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=90 B=20 BALL-BEARING STEEL, OPEN, COM... 50 8000 28500 39000 Open 1,1 7210-B-TVP 20 90 84821090 DE 08 0,6 40° 39
Part Number
Description
D=INNENDURCHMESSER
Speed limit r/min.
Static load rating N
Dynamic load rating N
Version
R min.
KZZ.=KURZZEICHEN
B=BREITE
D1=AUßENDURCHMESSER
Customs tariff number
Country of origin
Region of origin
R1 min.
α
A
Kontakt leverandøren
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem