Motion Industries
Motion Industries

Spherical Roller Bearing, 23068 CC/W33

Manufacturer SKF
Description 23068 CC/W33 Spherical Roller Bearing, Cyl. bore, Open, Steel cage, C0
Manufacturer Part Number 23068 CC/W33
MI Item Number 05647595
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/05647595
Weight 235.54 lbs
ABEC ABEC 1
Bearing Material Bearing steel
Bore Diameter 340 mm
Bore Type Tapered 1:12
Cage Material Bearing steel
Cage Type Sheet metal
Closure Type None
Coating Material None
Dynamic Load Capacity 142000 lbf
Finish/Coating None
Internal Clearance CN
Locating None
Lubrication None
Lubrication Hole Type Hole and groove
Lubrication Type Hole and groove
Manufacturer UPC Number 7316570771015
Maximum Operating Temperature 392 °F
Maximum RPM (Grease) 700 rpm
Maximum RPM (Oil) 900 rpm
Outer Ring Type Not Split
Outer Ring Width 5.2362 in / 133 mm
Outside Diameter 520 mm
Overall Width 133 mm
Roller Material Bearing steel
Rolling Element Spherical
Row Type & Fill Slot 2
Series 230
Static Load Capacity 229800 lbf
UPC_NO 7316570771015
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Dokumentation

Kontakt leverandøren

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map