Motion Industries
Motion Industries

MY1CW-Mechanically Jointed Rodless Air Cylinder, MY1CWK25TN-400

Manufacturer SMC
Description MY1CW-Mechanically Jointed Rodless Air Cylinder, 25 mm Bore Dia, MY1CW Series
Manufacturer Part Number MY1CWK25TN-400
MI Item Number 04569262
Distributor Motion Industries
Motion Internal Description MY1CWK25TN-400
E-Shop link https://www.motionindustries.com/products/sku/04569262
Bore Diameter 25 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide - with Protective Cover
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Options Included Side Seal, Protective Cover
Overall Height 66 mm
Overall Length 640 mm
Overall Width 122 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure 174 psi
Seal Kit MY1M25-PS
Series MY1CW
Stroke Adjuster Type None
Stroke Length 400 mm
Weight 15.47 lbs
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Kontakt leverandøren

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map