Motion Industries
Motion Industries

Crowned Yoke Roller, NUTR 20 A

Manufacturer SKF
Description Crowned Yoke Roller - Chrome Steel, 47 mm Roller Diameter, 20 mm Bore, 24 mm Roller Width, Sealed
Manufacturer Part Number NUTR 20 A
MI Item Number 00138908
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00138908
Weight 0.56 lbs
Axial Dynamic Load Capacity 28.6 kN
Axial Static Load Capacity 33.5 kN
Bearing Element Cylindrical Rollers
Bore Diameter 20 mm
Closure Type Sealed
Finish/Coating Uncoated
Lubrication Hole Location Inner Ring
Maximum RPM 3800 RPM
Operating Temperature Range Maximum of +280 °F
Radial Dynamic Load Capacity 17.6 kN
Radial Static Load Capacity 25 kN
Roller Diameter 47 mm
Roller Material Chrome Steel
Roller Shape Crowned
Roller Width 24 mm
Standards Met ANSI/ABMA Standard 18.1
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Dokumentation

Kontakt leverandøren

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map