Collar Nut Clamping Keyless Bushing, 6202280UP

 
Manufacturer Fenner Drives
Description Collar Nut Clamping Keyless Bushing, Trantorque GT Series, 1.1250 in ID, 2.0000 in OD, 2.2500 in LTB
Manufacturer Part Number 6202280UP
MI Item Number 05347839
Distributor Motion Industries
Motion Internal Description 6202280UP TRANTORQUE GT 1-1/8" STEEL
E-Shop link https://motionindustries.com/products/sku/05347839
Material Steel
Inside Diameter 1.1250 in
Keyless Bushing Type Collar Nut Clamping
Length Through Bore 2.2500 in
Outside Diameter 2.0000 in
Overall Length 2-1/4 in
Series Trantorque GT
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Dokumentation

Kontakt leverandøren

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map