[COMBINED] Needle Roller Bearing NKXI..Z

With an inner ring, a dust cover

 
Manufacturer JNS
Description [Combined] Needle Roller Bearing with an inner ring - with a dust cover
Part Number JNS_NKXI7Z
Designation With dust cover
Inner Diameter d (mm) 7
Material CARBON STEEL
Outer Diameter D (mm) 19
Outer Ring Width C (mm) 23
Outer Diameter(Thrust) D2 (mm) 25
Outer Ring Width(Thrust) C1 (mm) 9
Type Combined
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

NKXI..Z(Ød: 7mm ~ 60mm)

Dokumentation

Kontakt leverandøren

JNS

JNS

Manufacturer of Needle Roller Bearings

Google Map