Janesville Tool and Manufacturing, Inc.

Steel Die Sets

Manufacturer Janesville Tool and Manufacturing, Inc.
Description 1 MDS Steel Die Sets with 3'' pin
Part number 1 MDS-PL3
Valg af produkter
Selector Model With Ball D W B S PC PD PL WW W1 X Y RC
1 1 MDS 2 1/4 2 5/8 5/8 1/2 1 1/16 5/16 3 1 9/16 2 1/8 1/2 3/4 1.12
4 2 MDS 2 MDSB 2 7/8 3 1/2 3/4 9/16 1 7/16 3/8 3 1/2 2 1/8 2 5/8 5/8 1 1.31
5 3 MDS 3 MDSB 3 3/4 5 13/16 5/8 2 1/2 5 3 1/4 4 1/8 3/4 1 3/8 1.56
6 4 MDS 4 MDSB 4 3/8 6 1/2 13/16 13/16 2 3/8 5/8 5 4 3/8 5 3/8 7/8 1 1/4 1.81
7 5 MDS 5 MDSB 5 8 1/2 1 1 2 3/4 3/4 6 3/4 5 5/8 7 5/8 1 3/8 2 1/2 2.19
8 6 MDS 6 MDSB 6 9 1/2 1 1 3 1/4 3/4 6 3/4 6 5/8 8 1/2 1 3/8 2 1/2 2.69
9 7 MDS 7 MDSB 7 10 3/8 1 1 3 1/2 3/4 6 3/4 7 9 1/8 1 3/8 2 1/2 3.44
Model
With Ball
D
W
B
S
PC
PD
PL
WW
W1
X
Y
RC
No
3
Kontakt leverandøren
Janesville Tool and Manufacturing, Inc. Janesville Tool and Manufacturing adheres to the same strict standards of quality established by our founder George Gilman. Our manufacturer-direct pricing and 24-hour shipping policies make our presses truly affordable and accessible.
Janesville Tool and Manufacturing, Inc.