intralox

SERIES 1400/4000 SPLIT SPROCKET

Manufacturer intralox
Description SERIES 1400/4000 6.7" (21T) GREY GLASS FILLED NYLON SPLIT SPROCKET WITH 40 MM SQUARE BORE
Part Number S6E2XXDAK1NN
Valg af produkter
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S6E2XXCRK1NN SERIES 1400/4000 5.7" (18T) GREY GLASS FILLED NYLON SPLIT SPROCKET WITH 40 MM SQUARE BORE 40 x 40 51 18 Ø145 Glass-Filled Nylon
2 S6E2XXDAK1NN SERIES 1400/4000 6.7" (21T) GREY GLASS FILLED NYLON SPLIT SPROCKET WITH 40 MM SQUARE BORE 40 x 40 51 21 Ø170 Glass-Filled Nylon
3 S6E2XXCRL2NN SERIES 1400/4000 5.7" (18T) GREY GLASS FILLED NYLON SPLIT SPROCKET WITH 60 MM SQUARE BORE 60 x 60 51 18 Ø145 Glass-Filled Nylon
4 S6E2XXDAL2NN SERIES 1400/4000 6.7" (21T) GREY GLASS FILLED NYLON SPLIT SPROCKET WITH 60 MM SQUARE BORE 60 x 60 51 21 Ø170 Glass-Filled Nylon
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Dokumentation
Kontakt leverandøren
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe