HEUER Vice with replaceable jaws

 
Manufacturer HEUER
Description HEUER Vice with replaceable jaws, Jaw width 120 mm, Span width 150 mm, Span depth 65 mm, Min+max. pipe-gripping jaw span-Ø 16–55 mm - 101120
Part number 101120
Jaw width 120 mm
Weight 9 kg
Span width 150 mm
Span depth 65 mm
Min+max. pipe-gripping jaw span-Ø 16–55 mm
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Dokumentation

Kontakt leverandøren

HEUER

HEUER

For decades, the Brockhaus HEUER brand has been associated with the highest quality – for good reason. We feel an obligation to our tradition and our history. That allows for just one goal: the best vice on the market will come from Brockhaus HEUER.

Google Map