Square taper washers for I section

Standard GB/T 852 - 1988
Description Square taper washer for I section GB/T 852 12
Part number GB/T 852 12
Valg af produkter
Selector Ref d dmin (mm)
1 GB/T 852 6 6 6.6
2 GB/T 852 8 8 9
3 GB/T 852 10 10 11
4 GB/T 852 12 12 13.5
5 GB/T 852 16 16 17.5
6 GB/T 852 18 18 20
7 GB/T 852 20 20 22
8 GB/T 852 22 22 24
9 GB/T 852 24 24 26
10 GB/T 852 27 27 30
11 GB/T 852 30 30 33
12 GB/T 852 36 36 39
Ref
d
dmin (mm)