EXAIR
EXAIR

Model 4230 NEMA 12 2,000 Btu/hr Continuous Operation Cabinet Cooler System

NEMA 12 Cabinet Cooler, Continuous Operation

Manufacturer EXAIR
Description Model 4230 NEMA 12 2,000 Btu/hr Continuous Operation Cabinet Cooler System
Part Number 4230
Buy Now https://www.exair.com/4230.html?pub=197.bn
Material Stainless Steel Vortex Tube - Aluminum Outer Components
Air Inlet 1/4 MNPT
Btu/Hr 2000
Air Consumption 30 SCFM (850 SLPM)
Sound Level at 100 PSIG 74 dBA
Cabinet Cooler Type Continuous Operation System
Solenoid Valve or ETC Available Yes
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

A low cost, reliable way to cool and purge electronic control panels. EXAIR Cabinet Coolers incorporate a vortex tube to produce cold air from compressed air - with no moving parts. The compact Cabinet Cooler can be installed in minutes through a standard electrical knockout. NEMA 12 (IP54) Cabinet Coolers (dust-tight, oil-tight) are ideal for general industrial environments where no liquids or corrosives are present. NEMA 12 (IP54) Cabinet Coolers are available in many cooling capacities for large and small control panels. All Cabinet Coolers are UL Listed and CE compliant. These are all continuous operation systems and they include a water-dirt filter separator to prevent water condensate and dirt from entering your enclosure and cold air distribution kit used to direct the air for circulation or on to hot spots.

Kontakt leverandøren

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map