1

007E - VAK-XX - Knobs for position indicators - Aluminium

Manufacturer ELESA
Description VAK.60-GXX1-1/4
Valg af produkter
Selector Part Number Description D L h Handwheel/indicator combinations R d1 d3 d5 f f1 h1 l1 l2 l4 d H7 Weight g
1 CE.28001 VAK.60-GXX1-1/4 58,5 51 23 GA01 - GA11 22 56,5 _ M5 _ 7,9 19 _ _ 1/4" 100
2 CE.28051 VAK.85-GXX2-5/16 85,5 55 25 GA02 - GA12 - GW12 35 78 _ M6 _ 6,3 21 _ _ 5/16" 250
3 CE.28002 VAK.60-PXX1-1/4 58,5 51 23 PA01 - PA11 19 20 56,5 6 M5 M4 6 19 11 14 1/4" 130
4 CE.28052 VAK.85-PXX2-5/16 85,5 55 25 PA02 - PA12 - PW12 28,5 30 78 6 M6 M4 6,3 21 13 12 5/16" 290
Part Number
Description
D
L
h
Handwheel/indicator combinations
R
d1
d3
d5
f
f1
h1
l1
l2
l4
d H7
Weight g
Dokumentation
Kontakt leverandøren
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD