DISTRELEC

MKT Metallized Polyester Film Capacitors

Manufacturer DISTRELEC
Description Polyester Capacitor RND 150MKT103K2GB
Part number RND 150MKT103K2GB
Capacitance 0.01 μF F
Rated voltage 400 VDC VDC
Pitch 10 mm
Valg af produkter
Selector Part number Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Length (mm) Pitch (mm) Dielectric Height (mm) Loss factor Max. temperature (°C) Min. Temperature (°C) Width (mm)
1 RND 150MKT103K2AB 0.01 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
132 RND 150MKT103K2EB 0.01 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
133 RND 150MKT103K2GB 0.01 μF 400 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
134 RND 150MKT103K2JB 0.01 μF 630 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
135 RND 150MKT153K2AB 0.015 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
136 RND 150MKT153K2EB 0.015 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
137 RND 150MKT153K2GB 0.015 μF 400 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
138 RND 150MKT153K2JB 0.015 μF 630 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
139 RND 150MKT154K2AB 0.15 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
140 RND 150MKT154K2EB 0.15 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
141 RND 150MKT154K2GB 0.15 μF 400 VDC ±10% 18 15 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
142 RND 150MKT223K2AB 0.022 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
143 RND 150MKT223K2EB 0.022 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
144 RND 150MKT223K2GB 0.022 μF 400 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
145 RND 150MKT223K2JB 0.022 μF 630 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
146 RND 150MKT224K2AB 0.22 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
147 RND 150MKT224K2EB 0.22 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
148 RND 150MKT224K2JB 0.22 μF 630 VDC ±10% 18 15 Metallized polyester 16 1%max @ 1KHz +105 °C -40 °C 10
149 RND 150MKT333K2AB 0.033 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
150 RND 150MKT333K2EB 0.033 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
151 RND 150MKT333K2GB 0.033 μF 400 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
152 RND 150MKT333K2JB 0.033 μF 630 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
153 RND 150MKT334K2AB 0.33 μF 100 VDC ±10% 13 10 Metallized polyester 12 1%max @ 1KHz +105 °C -40 °C 6
154 RND 150MKT334K2EB 0.33 μF 250 VDC ±10% 18 15 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
155 RND 150MKT334K2GB 0.33 μF 400 VDC ±10% 18 15 Metallized polyester 13 1%max @ 1KHz +105 °C -40 °C 7
156 RND 150MKT473K2AB 0.047 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
157 RND 150MKT473K2EB 0.047 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
158 RND 150MKT473K2GB 0.047 μF 400 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
159 RND 150MKT473K2JB 0.047 μF 630 VDC ±10% 18 15 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
160 RND 150MKT474K2AB 0.47 μF 100 VDC ±10% 13 10 Metallized polyester 12 1%max @ 1KHz +105 °C -40 °C 6
161 RND 150MKT474K2EB 0.47 μF 250 VDC ±10% 18 15 Metallized polyester 12 1%max @ 1KHz +105 °C -40 °C 6
162 RND 150MKT474K2GB 0.47 μF 400 VDC ±10% 18 15 Metallized polyester 13 1%max @ 1KHz +105 °C -40 °C 7
163 RND 150MKT563K2AB 0.056 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
164 RND 150MKT563K2EB 0.056 μF 250 VDC ±10% 18 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
165 RND 150MKT563K2GB 0.056 μF 400 VDC ±10% 18 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
166 RND 150MKT563K2JB 0.056 μF 630 VDC ±10% 18 15 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
167 RND 150MKT564K2AB 0.56 μF 100 VDC ±10% 18 15 Metallized polyester 13 1%max @ 1KHz +105 °C -40 °C 7
168 RND 150MKT564K2EB 0.56 μF 250 VDC ±10% 18 15 Metallized polyester 13 1%max @ 1KHz +105 °C -40 °C 7
169 RND 150MKT683K2AB 0.068 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
170 RND 150MKT683K2EB 0.063 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
171 RND 150MKT683K2GB 0.068 μF 400 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
172 RND 150MKT683K2JB 0.068 μF 630 VDC ±10% 18 15 Metallized polyester 12 1%max @ 1KHz +105 °C -40 °C 6
173 RND 150MKT684K2AB 0.68 μF 100 VDC ±10% 18 15 Metallized polyester 13 1%max @ 1KHz +105 °C -40 °C 7
174 RND 150MKT684K2EB 0.68 μF 250 VDC ±10% 18 15 Metallized polyester 13 1%max @ 1KHz +105 °C -40 °C 7
175 RND 150MKT823K2AB 0.082 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
176 RND 150MKT823K2EB 0.082 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
177 RND 150MKT823K2GB 0.082 μF 400 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
178 RND 150MKT823K2JB 0.082 μF 630 VDC ±10% 18 15 Metallized polyester 12 1%max @ 1KHz +105 °C -40 °C 6
179 RND 150MKT824K2AB 0.82 μF 100 VDC ±10% 18 15 Metallized polyester 14 1%max @ 1KHz +105 °C -40 °C 5
180 RND 150MKT824K2EB 0.82 μF 250 VDC ±10% 18 15 Metallized polyester 14 1%max @ 1KHz +105 °C -40 °C 5
181 RND 150MKT104K2AB 0.1 μF 100 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
182 RND 150MKT104K2EB 0.1 μF 250 VDC ±10% 13 10 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
183 RND 150MKT104K2GB 0.1 μF 400 VDC ±10% 18 15 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 5
184 RND 150MKT104K2JB 0.1 μF 630 VDC ±10% 18 15 Metallized polyester 11 1%max @ 1KHz +105 °C -40 °C 7.5
185 RND 150MKT105K2AB 1 μF 100 VDC ±10% 18 15 Metallized polyester 14.5 1%max @ 1KHz +105 °C -40 °C 8.5
186 RND 150MKT105K2EB 1 μF 250 VDC ±10% 18 15 Metallized polyester 14.5 1%max @ 1KHz +105 °C -40 °C 8.5
Part number
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Length (mm)
Pitch (mm)
Dielectric
Height (mm)
Loss factor
Max. temperature (°C)
Min. Temperature (°C)
Width (mm)
Kontakt leverandøren
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.