DESCLICK

DESCLICK is a divisible cable gland with metric threads.

 
Manufacturer DetasUltra
Description DESCLICK 20B
Manufacturer Part Number 1731051020
Color Black
Cut-out [mm] Ø 20.5
Material PC
Flammability self-extinguishing according to UL94-V0
Temperature -40°C... +130°C (static)
Features halogen-free, silicone-free,flame class V0 both colors, comply with ASTM IRM 903 , UL 157
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

Divisible cable glands
Divisible cable gland with metric threads. Snap closure.

DESCLICK can be equipped with small and multiple grommet holders for cables from 2 to 17 mm in diameter.

A locknut M32 for SUB D9 is available on request (code 1731052032).

Kontakt leverandøren

DetasUltra

DetasUltra

Divisible cable entry system frames and cable gland plates that allow to route cables with and without connectors through the electrical cabinets frames.

Google Map