Bosch Rexroth Assembly Technologies

Flow rack systems and material supply

Individual components Lean

Part number 3842319501
Valg af produkter
Selector Part no. Description Parameter
1 3842319500 RE45SK ROLLER ELEMENT
2 3842319501 RE45 ROLLER ELEMENT
3 3842532752 D32 ROLLER GREEN;RAL 6032
4 3842532862 STEEL AXIS FOR ROLLER
5 3842532865 D32 ROLLER BLACK;RAL 9011
6 3842532866 D32 ROLLER RED;RAL 3001
7 3842532867 ROLLER WITH D32SK ROLLER FLANGE BLACK;RAL 9011
8 3842532870 D32 ROLLER YELLOW;RAL 1003
9 3842532880 ROLLER WITH D32SK ROLLER FLANGE GREEN;RAL 6032
10 3842532881 D32/50 D32SK/50 BRAKE ESD
11 3842532883 ROLLER WITH D32SK ROLLER FLANGE RED;RAL 3001
12 3842532884 ROLLER WITH D32SK ROLLER FLANGE YELLOW;RAL 1003
13 3842532886 D32SK/50 ROLLER CARRIER L=300MM
14 3842532887 D32/50 ROLLER CARRIER L=300MM
15 3842535121 STOP PLATE 40X80 MM
16 3842535122 STOP PLATE 40X45 MM
17 3842535125 MOUNTING BRACKET 80X100X30
18 3842535364 TUBE CLIP N10;D28
19 3842537660 RAIL HOLDER WITH STOP LEAN
20 3842537661 RAIL HOLDER WITHOUT STOP LEAN
21 3842537720 HOLDER FOR DOUBLE ROUND TUBE INCL. FASTENING MATERIAL
22 3842537944 D32/37.5 ROLLER CARRIER L=300MM
23 3842537945 D32/37.5 ROLLER CARRIER ESD;L=300MM
24 3842537947 D32SK/50 ROLLER CARRIER ESD;L=300MM
25 3842537948 D32/37.5 BRAKE ESD
26 3842537951 FLEXIBLE BRIDGE LEAN
27 3842537958 D32 ROLLER ESD;GREEN
28 3842537959 D32 ROLLER ESD;YELLOW
29 3842537960 D32 ROLLER ESD;RED
30 3842537961 D32 ROLLER ESD;BLACK;RAL 9011
31 3842537962 ROLLER WITH D32SK ROLLER FLANGE ESD;GREEN
32 3842537963 ROLLER WITH D32SK ROLLER FLANGE ESD;YELLOW
33 3842537964 ROLLER WITH D32SK ROLLER FLANGE ESD;RED
34 3842537965 ROLLER WITH D32SK ROLLER FLANGE ESD;BLACK;RAL 9011
35 3842538050 RAIL HOLDER W/O STOP
36 3842538051 RAIL HOLDER WITH STOP
37 3842538052 LEAN MOUNT D28
38 3842538064 RE45 ROLLER ELEMENT ESD
39 3842538065 RE45SK ROLLER ELEMENT ESD
40 3842538094 D32/50 ROLLER CARRIER ESD;L=300MM
41 3842538102 XLEAN MOUNT
42 3842538130 LEAN MOUNT D28-55
43 3842538981 INSERT AID LEAN
44 3842552151 STOPPER LEAN, XLEAN
45 3842992473 STRUT PROFILE 15X22,5 L = AS REQUIRED BY CUSTOMER
46 3842993316 U-PROFILE L=AS REQUIRED BY CUSTOMER
47 3842993615 LATERAL GUIDE PROFILE L = AS REQUIRED BY CUSTOMER
48 3842993617 LATERAL GUIDE PROFILE ESD;L = AS REQUIRED BY CUSTOMER
49 3842995027 U-PROFILE ESD;L=AS REQUIRED BY CUSTOMER
50 3842535124 SLIDE RAIL L_M=1000MM|L=3000MM
51 3842537803 SLIDE RAIL L_M=1000MM|ESD;L=3000MM
52 3842537806 SLIDE RAIL OUTSIDE SF L_M=1000MM|L=3000MM
53 3842537807 SLIDE RAIL OUTSIDE SF ESD;L_M=1000MM|L=3000MM
Part no.
Description
Parameter
Kontakt leverandøren
Bosch Rexroth Assembly Technologies
Bosch Rexroth AG
Bosch Rexroth Corporation