binder
binder

Bayonet male cable connector, Contacts: 8, 4.0 - 5.0 mm, unshielded, solder, IP40

bayonet, series 710, Subminiature Connectors

Manufacturer binder
Description Bayonet male cable connector, Contacts: 8, 4.0 - 5.0 mm, unshielded, solder, IP40
Part Number 99 9479 102 08
Mass 3.212
product segment Subminiature Connectors
numbers of contacts 8
design male cable connector
locking system Bayonet
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP40
wire gauge mm max. 0.14 mm²
wire gauge AWG max. AWG 26
Mechanical durability > 500 Mating cycles
cable outlet 4.0 - 5.0 mm
Rated current 1 A
Rated voltage 125 V
pollution degree 1
overvoltage category III
insulating material group II
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

male cable connector

Kontakt leverandøren

binder

binder

Connectors

Google Map