Vision570™- Programmable Logic Controller + Built-in Elegant HMI

Manufacturer Unitronics
Description Vision570™ OPLC™ with built-in operating panel containing a 5.7” Color Touchscreen
Manufacturer Part Number V570-57-T20B
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Manufacturer Part NumberDescription
V570-57-T20BVision570™ OPLC™ with built-in operating panel containing a 5.7” Color Touchscreen
V570-57-T20B-JVision570™ OPLC™ with built-in operating panel containing a 5.7” Color Touchscreen

Popis produktu

Advanced programmable logic controller from the back—big & high resolution, 5.7″ color touchscreen from the front. Snap-in I/O modules for an All-in-One controller; expands up to 1000 I/Os.

Communications
▪ 2 isolated RS232/RS485 ports
▪ USB programming port (Mini-B)
▪ Isolated CANbus port
▪ The user can order and install an Ethernet port
▪ Communication Function Blocks include: SMS, GPRS, MODBUS serial/IP Protocol FB enables PLC to communicate with almost any external device, via serial or Ethernet communications

I/O Options
V570 supports digital, high-speed, analog, weight and temperature measurement I/Os via:
▪ Snap-in I/O Modules
Plug into the back of the
controller to provide an onboard I/O configuration
▪ I/O Expansion Modules
Local or remote I/Os may be
added via expansion port or
CANbus.

Kontaktujte dodavatele

UNITRONICS

UNITRONICS

Founded in 1989, Unitronics’ innovative approach to reliable automation is driven by in-depth knowledge of the needs of the automation control industry. This knowledge is gained through the company’s decades of experience with diverse projects in automated parking systems, packaging and palletizing, energy production, agriculture, HVAC, food, dairy, chemical, wastewater, boiler industries, plastic extrusion, and other industrial channels.

Google Map