Vision1210™- PLC Controller With High Resolution HMI Touchscreen

Manufacturer Unitronics
Description Vision1210™ OPLC™ with built-in operating panel containing a 12.1” Color Touchscreen
Manufacturer Part Number V1210-T20BJ
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Manufacturer Part NumberDescription
V1210-T20BJVision1210™ OPLC™ with built-in operating panel containing a 12.1” Color Touchscreen

Popis produktu

Advanced PLC controller from the back- big & high resolution color 12.1″ touchscreen. Snap-in I/Os for an All-in-One controller; expands up to 1000 I/Os.

Communications
▪ 2 isolated RS232/RS485 ports
▪ USB programming port (Mini-B)
▪ Isolated CANbus port
▪ The user can order and install an additional port. This may be either Ethernet or serial.
▪ Communication Function Blocks include: SMS, GPRS, MODBUS serial/IP; Protocol FB enables PLC to communicate with almost any external device, via serial or Ethernet communications

I/O Options
V1210 supports digital, high-speed, analog, weight and temperature measurement

▪ Snap-in I/O Modules - Plug into the back of the controller to provide an onboard I/O configuration
▪ I/O Expansion Modules - Local or remote I/Os may be added via expansion port or
CANbus

Kontaktujte dodavatele

UNITRONICS

UNITRONICS

Founded in 1989, Unitronics’ innovative approach to reliable automation is driven by in-depth knowledge of the needs of the automation control industry. This knowledge is gained through the company’s decades of experience with diverse projects in automated parking systems, packaging and palletizing, energy production, agriculture, HVAC, food, dairy, chemical, wastewater, boiler industries, plastic extrusion, and other industrial channels.

Google Map