UniStream® 7" Built-in: PLC Controller + HMI + I/Os

Manufacturer Unitronics
Description UniStream® 7" Built-in: PLC Controller + HMI + I/Os
Manufacturer Part Number US7-C5-B1
Resolution (pixels) 7” 800x480 (WVGA)
Size (inch) 7''
Viewing area Width x Height (mm) 154.08x85.92
Color support 16bit
Internal memory RAM 512MB
Internal memory ROM 3GB system memory / 1GB user memory
External memory microSD or micro SDHC up to 32GB
External audio
Video
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Multi-function PLC with an integrated, high quality HMI touch screen, available in a range of built-in I/O configurations. The highly compact hardware profile, PLC+HMI+I/Os built into a one unit, offers powerful control capabilities in an incredible space-saving configuration.

UniStream 7″ main features include Ethernet/IP, VNC, FTP, Web Server, Video + RTSP, SQL Client and more. It is backed by the most efficient programming software you have ever used.

Available in UniStream 7″ Cloud series – a PLC with built-in, no-cost cloud services. You simply connect the PLC to ‘UniCloud’, Unitroncis cloud service, design a no-code dashboard, and go live in less than 30 minutes!

Kontaktujte dodavatele

UNITRONICS

UNITRONICS

Founded in 1989, Unitronics’ innovative approach to reliable automation is driven by in-depth knowledge of the needs of the automation control industry. This knowledge is gained through the company’s decades of experience with diverse projects in automated parking systems, packaging and palletizing, energy production, agriculture, HVAC, food, dairy, chemical, wastewater, boiler industries, plastic extrusion, and other industrial channels.

Google Map