TR1671 Blind Threaded Insert - Mini - Inch

 
Manufacturer Teknipart
Description TR1671 Blind Threaded Insert - Mini - Inch, TR1671.84290
Order No. TR1671.84290
Distributor Wixroyd Group Ltd
CAD modely

Výběr produktu

Popis produktu

Inserts - A303 CRES.Keys - 302 CRES.Passivated. Dry film lubrication on self-locking inserts only.

All dimensions in inches.Internal threads: to SAE AS8879.General tolerances -+/- 0,010 unless specified.Tap drill hole tolerances -0,234 to 0,500 = +0,004/-0,0010,500 and over = +0,005/-0,001SL = Self-Locking type, deliberate deformity in thread produces self-affect once installed (see technical diagram).

"Order installation tool separately, as identified by ""Inst. Tool ref."" in table."

Four locking keys on internal threads 5/16 and over. Two locking keys on internal threads smaller than 5/16.Installation (Inst.) drill size, counter sink, thread tap and thread depth as specified in table.Removal (Rem.) drill size and drill depth as specified in table.Perform to standards: MIL-I-45914A

Dokumentace

Kontaktujte dodavatele

Teknipart Ltd

Teknipart Ltd

Wixroyd are a leader in the supply and manufacture of design and machine elements, standard parts, access components and work holding equipment.

Google Map