TE Connectivity
TE Connectivity

Rectangular Power Connectors

Manufacturer TE Connectivity
Description ELCON MINI 2P CABLE CONN,WITH CODING(L)
Part Number 1982299-2
URL https://www.te.com/usa-en/product-1982299-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series ELCON Mini
Operating Voltage [VAC] 500
Contact Mating Area Plating Material Thickness [MICM] .8
Contact Current Rating (Max) [AMP] 40
Operating Temperature Range [DEGC] -40 – 125
Operating Voltage [VDC] 500
Contact Mating Area Plating Material Thickness [MICIN] 76.2
Centerline (Pitch) [INCH] .307
Centerline (Pitch) [MM] 7.8
Wire Size [CMA] 12 – 14
Wire Size [AWG] 12 – 14
Operating Temperature Range [DEGF] -40 – 257
Wire Size [MMSQ] 2.5 – 4
Row-to-Row Spacing [INCH] .307
Row-to-Row Spacing [MM] 7.8
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu