TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-G-PIN-5.5D/8-LP(B6)
Part Number GF2137-000
URL http://www.te.com/usa-en/product-GF2137-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Voltage Class [kV] = 35
Insulation Coverage [mm] 1079.5
Insulation Coverage [in] 42.5
Conductor Range [AWG/kcmil] 6 – 795
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Product Type Insulator Cover
Application Type Overhead
Insulator Type/ANSI 55-5,55-6,55-7,56-1,56-2,56-3
Low Halogen Yes
Material System Polyolefin
Equipment Line Post/Pin
Výběr produktu
Selector Part Number Description Buy Now Series Voltage Class [kV] Insulation Coverage [mm] Insulation Coverage [in] Conductor Range [AWG/kcmil] Energized Installation Color Technology Product Availability Product Type Application Type Insulator Type/ANSI Low Halogen Material System Equipment
1 GF2137-000 BCIC-G-PIN-5.5D/8-LP(B6) Buy Now Raychem BCIC = 35 1079.5 42.5 6 – 795 Yes Gray Cold Applied Americas Insulator Cover Overhead 55-5,55-6,55-7,56-1,56-2,56-3 Yes Polyolefin Line Post/Pin
Part Number
Description
Buy Now
Series
Voltage Class [kV]
Insulation Coverage [mm]
Insulation Coverage [in]
Conductor Range [AWG/kcmil]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Insulator Type/ANSI
Low Halogen
Material System
Equipment
Dokumentace
Kontaktujte dodavatele