TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-G-HZ-795-XL/LP(B6) - 2-1899659-4 - BCIC-G-HZ-795-XL(B6)
Part Number CU6706-000
URL http://www.te.com/usa-en/product-CU6706-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 2-1899659-4
Also Known As (Marketing Alias) #2 BCIC-G-HZ-795-XL(B6)
Operating Temperature Range [°C] 105
Voltage Class [kV] = 35
Insulation Coverage [in] 41
Conductor Range [AWG/kcmil] 6 – 795
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Product Type Insulator Cover
Application Type Overhead
Insulator Type/ANSI Horizontal Post
Low Halogen Yes
Material System Polyolefin
Equipment Horizontal Post
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Voltage Class [kV] Insulation Coverage [in] Conductor Range [AWG/kcmil] Energized Installation Color Technology Product Availability Product Type Application Type Insulator Type/ANSI Low Halogen Material System Equipment
1 CU6706-000 BCIC-G-HZ-795-XL/LP(B6) - 2-1899659-4 - BCIC-G-HZ-795-XL(B6) Buy Now Raychem BCIC 2-1899659-4 BCIC-G-HZ-795-XL(B6) 105 = 35 41 6 – 795 Yes Gray Cold Applied Americas Insulator Cover Overhead Horizontal Post Yes Polyolefin Horizontal Post
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Voltage Class [kV]
Insulation Coverage [in]
Conductor Range [AWG/kcmil]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Insulator Type/ANSI
Low Halogen
Material System
Equipment
Dokumentace
Kontaktujte dodavatele