TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-G-HZ-795-01(B6) - 4-1201668-2 - BCIC-G-HZ-795-01(B6)
Part Number D63258-000
URL http://www.te.com/usa-en/product-D63258-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 4-1201668-2
Also Known As (Marketing Alias) #2 BCIC-G-HZ-795-01(B6)
Voltage Class [kV] = 35
Insulation Coverage [mm] 813
Insulation Coverage [in] 32
Conductor Range [AWG/kcmil] 6 – 795
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Product Type Insulator Cover
Application Type Overhead
Insulator Type/ANSI Porcelain Horizontal Post
Low Halogen Yes
Material System Polyolefin
Equipment Line Post/Pin
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Insulation Coverage [mm] Insulation Coverage [in] Conductor Range [AWG/kcmil] Energized Installation Color Technology Product Availability Product Type Application Type Insulator Type/ANSI Low Halogen Material System Equipment
1 D63258-000 BCIC-G-HZ-795-01(B6) - 4-1201668-2 - BCIC-G-HZ-795-01(B6) Buy Now Raychem BCIC 4-1201668-2 BCIC-G-HZ-795-01(B6) = 35 813 32 6 – 795 Yes Gray Cold Applied Americas Insulator Cover Overhead Porcelain Horizontal Post Yes Polyolefin Line Post/Pin
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Insulation Coverage [mm]
Insulation Coverage [in]
Conductor Range [AWG/kcmil]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Insulator Type/ANSI
Low Halogen
Material System
Equipment
Dokumentace
Kontaktujte dodavatele