TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-G-DSMPIN-795-24(B3) - BCIC-G-DSMPIN-795-24(B3)
Part Number CR4528-000
URL http://www.te.com/usa-en/product-CR4528-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) BCIC-G-DSMPIN-795-24(B3)
Operating Temperature Range [°C] 105
Voltage Class [kV] = 35
Insulation Coverage [in] 84
Conductor Range [AWG/kcmil] 6 – 795
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Product Type Insulator Cover
Application Type Overhead
Insulator Type/ANSI 55-5,55-6,55-7,56-1,56-2,56-3
Low Halogen Yes
Material System Polyolefin
Equipment Double PIN
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Voltage Class [kV] Insulation Coverage [in] Conductor Range [AWG/kcmil] Energized Installation Color Technology Product Availability Product Type Application Type Insulator Type/ANSI Low Halogen Material System Equipment
1 CR4528-000 BCIC-G-DSMPIN-795-24(B3) - BCIC-G-DSMPIN-795-24(B3) Buy Now Raychem BCIC BCIC-G-DSMPIN-795-24(B3) 105 = 35 84 6 – 795 Yes Gray Cold Applied Americas Insulator Cover Overhead 55-5,55-6,55-7,56-1,56-2,56-3 Yes Polyolefin Double PIN
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Voltage Class [kV]
Insulation Coverage [in]
Conductor Range [AWG/kcmil]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Insulator Type/ANSI
Low Halogen
Material System
Equipment
Dokumentace
Kontaktujte dodavatele