Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-G-DPIN-795-01-24-B3 - 2-1202171-0 - BCIC-G-DPIN-795/24ARM-B3
Part Number D53829-000
URL http://www.te.com/usa-en/product-D53829-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 2-1202171-0
Also Known As (Marketing Alias) #2 BCIC-G-DPIN-795/24ARM-B3
Operating Temperature Range [°C] 105
Voltage Class [kV] = 35
Insulation Coverage [in] 83
Conductor Range [AWG/kcmil] 6 – 795
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Product Type Insulator Cover
Application Type Overhead
Insulator Type/ANSI 55-5,55-6,55-7,56-1,56-2,56-3
Low Halogen Yes
Material System Polyolefin
Equipment Double PIN
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Voltage Class [kV] Insulation Coverage [in] Conductor Range [AWG/kcmil] Energized Installation Color Technology Product Availability Product Type Application Type Insulator Type/ANSI Low Halogen Material System Equipment
1 D53829-000 BCIC-G-DPIN-795-01-24-B3 - 2-1202171-0 - BCIC-G-DPIN-795/24ARM-B3 Buy Now Raychem BCIC 2-1202171-0 BCIC-G-DPIN-795/24ARM-B3 105 = 35 83 6 – 795 Yes Gray Cold Applied Americas Insulator Cover Overhead 55-5,55-6,55-7,56-1,56-2,56-3 Yes Polyolefin Double PIN
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Voltage Class [kV]
Insulation Coverage [in]
Conductor Range [AWG/kcmil]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Insulator Type/ANSI
Low Halogen
Material System
Equipment
Dokumentace
Kontaktujte dodavatele