TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-G-ARM-24(B12) - 1201273-1 - BCIC-G-ARM-24(B12)
Part Number E43398-000
URL http://www.te.com/usa-en/product-E43398-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 1201273-1
Also Known As (Marketing Alias) #2 BCIC-G-ARM-24(B12)
Operating Temperature Range [°C] 105
Voltage Class [kV] = 35
Insulation Coverage [in] 24
Conductor Range [AWG/kcmil] 6 – 795
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Product Type Insulator Cover
Application Type Overhead
Low Halogen Yes
Material System Polyolefin
Equipment Conductor
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Voltage Class [kV] Insulation Coverage [in] Conductor Range [AWG/kcmil] Energized Installation Color Technology Product Availability Product Type Application Type Low Halogen Material System Equipment
1 E43398-000 BCIC-G-ARM-24(B12) - 1201273-1 - BCIC-G-ARM-24(B12) Buy Now Raychem BCIC 1201273-1 BCIC-G-ARM-24(B12) 105 = 35 24 6 – 795 Yes Gray Cold Applied Americas Insulator Cover Overhead Yes Polyolefin Conductor
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Voltage Class [kV]
Insulation Coverage [in]
Conductor Range [AWG/kcmil]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Low Halogen
Material System
Equipment
Dokumentace
Kontaktujte dodavatele