TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-AFD-01(B10) - 9-1899823-8 - BCIC-AFD-01(B10)
Part Number CU7208-000
URL http://www.te.com/usa-en/product-CU7208-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 9-1899823-8
Also Known As (Marketing Alias) #2 BCIC-AFD-01(B10)
Voltage Class [kV] = 69
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability EMEA
Product Type Flight Diverter
Application Type Distribution
Material System Polyolefin
Equipment Conductor
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Energized Installation Color Technology Product Availability Product Type Application Type Material System Equipment
1 CU7208-000 BCIC-AFD-01(B10) - 9-1899823-8 - BCIC-AFD-01(B10) Buy Now Raychem BCIC 9-1899823-8 BCIC-AFD-01(B10) = 69 Yes Gray Cold Applied EMEA Flight Diverter Distribution Polyolefin Conductor
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Material System
Equipment
Dokumentace
Kontaktujte dodavatele