TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-4.75/11-3-02(B12) - 6-1899792-6 - BCIC-4.75/11-3-02(B12)
Part Number CV5597-000
URL http://www.te.com/usa-en/product-CV5597-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 6-1899792-6
Also Known As (Marketing Alias) #2 BCIC-4.75/11-3-02(B12)
Voltage Class [kV] = 36
Energized Installation No
Color Red
Technology Cold Applied
Product Availability EMEA
Product Type Cover
Application Type Distribution
Material System Polyolefin
Equipment Conductor/Insulator String
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Energized Installation Color Technology Product Availability Product Type Application Type Material System Equipment
1 CV5597-000 BCIC-4.75/11-3-02(B12) - 6-1899792-6 - BCIC-4.75/11-3-02(B12) Buy Now Raychem BCIC 6-1899792-6 BCIC-4.75/11-3-02(B12) = 36 No Red Cold Applied EMEA Cover Distribution Polyolefin Conductor/Insulator String
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Material System
Equipment
Dokumentace
Kontaktujte dodavatele