TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-3313-(S3) - 5-1197067-5 - BCIC-3313-(S3)
Part Number 909845-000
URL http://www.te.com/usa-en/product-909845-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 5-1197067-5
Also Known As (Marketing Alias) #2 BCIC-3313-(S3)
Voltage Class [kV] = 36
Energized Installation No
Color Red
Technology Cold Applied
Product Availability EMEA
Product Type Birdcap
Application Type Distribution
Material System Polyolefin
Equipment Post Insulator
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Energized Installation Color Technology Product Availability Product Type Application Type Material System Equipment
1 909845-000 BCIC-3313-(S3) - 5-1197067-5 - BCIC-3313-(S3) Buy Now Raychem BCIC 5-1197067-5 BCIC-3313-(S3) = 36 No Red Cold Applied EMEA Birdcap Distribution Polyolefin Post Insulator
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Material System
Equipment
Dokumentace
Kontaktujte dodavatele