TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCIC-115-PH(B1) - 1-1190813-7 - BCIC-115-PH(B1)
Part Number 111371-000
URL http://www.te.com/usa-en/product-111371-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem BCIC
Also Known As (Marketing Alias) 1-1190813-7
Also Known As (Marketing Alias) #2 BCIC-115-PH(B1)
Operating Temperature Range [°C] 105
Voltage Class [kV] 115
Insulation Coverage [in] 74
Insulator Outside Skirt Diameter Range [in] 9 – 12
Color Red
Technology Cold Applied
Product Availability EMEA
Product Type Cover
Application Type Transmission
Low Halogen Yes
Material System Polyolefin
Equipment Insulator I String
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Voltage Class [kV] Insulation Coverage [in] Insulator Outside Skirt Diameter Range [in] Color Technology Product Availability Product Type Application Type Low Halogen Material System Equipment
1 111371-000 BCIC-115-PH(B1) - 1-1190813-7 - BCIC-115-PH(B1) Buy Now Raychem BCIC 1-1190813-7 BCIC-115-PH(B1) 105 115 74 9 – 12 Red Cold Applied EMEA Cover Transmission Yes Polyolefin Insulator I String
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Voltage Class [kV]
Insulation Coverage [in]
Insulator Outside Skirt Diameter Range [in]
Color
Technology
Product Availability
Product Type
Application Type
Low Halogen
Material System
Equipment
Dokumentace
Kontaktujte dodavatele