TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCAC-IC-8D/18(B6) - 7-1899666-6 - BCAC-IC-8D/18(B6)
Part Number CR3052-000
URL http://www.te.com/usa-en/product-CR3052-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BCAC
Also Known As (Marketing Alias) 7-1899666-6
Also Known As (Marketing Alias) #2 BCAC-IC-8D/18(B6)
Voltage Class [kV] 5 – 35
Insulator Core Diameter Range [mm] 90 – 160
Insulator Core Diameter Range [in] 3.5 – 6.25
Insulator Outside Skirt Diameter Range [mm] 100 – 200
Insulator Outside Skirt Diameter Range [in] 4 – 8
Energized Installation No
Color Red
Technology Cold Applied De-energised
Product Availability Worldwide
Visual Inspection Yes
Product Type Cover
Application Type Substation
Insulator Type Glass
Material System Crosslinked Polyethylene
RUS Approved Yes
Halogen Free Yes
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Insulator Core Diameter Range [mm] Insulator Core Diameter Range [in] Insulator Outside Skirt Diameter Range [mm] Insulator Outside Skirt Diameter Range [in] Energized Installation Color Technology Product Availability Visual Inspection Product Type Application Type Insulator Type Material System RUS Approved Halogen Free
1 CR3052-000 BCAC-IC-8D/18(B6) - 7-1899666-6 - BCAC-IC-8D/18(B6) Buy Now BCAC 7-1899666-6 BCAC-IC-8D/18(B6) 5 – 35 90 – 160 3.5 – 6.25 100 – 200 4 – 8 No Red Cold Applied De-energised Worldwide Yes Cover Substation Glass Crosslinked Polyethylene Yes Yes
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Insulator Core Diameter Range [mm]
Insulator Core Diameter Range [in]
Insulator Outside Skirt Diameter Range [mm]
Insulator Outside Skirt Diameter Range [in]
Energized Installation
Color
Technology
Product Availability
Visual Inspection
Product Type
Application Type
Insulator Type
Material System
RUS Approved
Halogen Free
Dokumentace
Kontaktujte dodavatele