TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCAC-G-CUTOUT-FT(B3)
Part Number FG1492-000
URL http://www.te.com/usa-en/product-FG1492-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BCAC
Operating Temperature Range [°C] 105
Voltage Class [kV] = 25
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Visual Inspection No
Product Type Cover
Application Type Distribution
Low Halogen Yes
Material System Polyolefin
Insulator Material Porcelain
Equipment Fuse Cut-Outs/Fault Tamers
Výběr produktu
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Voltage Class [kV] Energized Installation Color Technology Product Availability Visual Inspection Product Type Application Type Low Halogen Material System Insulator Material Equipment
1 FG1492-000 BCAC-G-CUTOUT-FT(B3) Buy Now BCAC 105 = 25 Yes Gray Cold Applied Americas No Cover Distribution Yes Polyolefin Porcelain Fuse Cut-Outs/Fault Tamers
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Voltage Class [kV]
Energized Installation
Color
Technology
Product Availability
Visual Inspection
Product Type
Application Type
Low Halogen
Material System
Insulator Material
Equipment
Dokumentace
Kontaktujte dodavatele