Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCAC-G-CUTOUT-100-P2-B12
Part Number 878742-000
URL http://www.te.com/usa-en/product-878742-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BCAC
Operating Temperature Range [°C] 105
Voltage Class [kV] = 25
Insulator Core Diameter Range [in] 1 – 1.7
Energized Installation Yes
Color Gray
Technology Cold Applied
Product Availability Americas
Visual Inspection No
Product Type Cover
Application Type Distribution
Low Halogen Yes
Material System Polyolefin
Insulator Material Polymeric
Equipment Fuse Cut-Outs 100 Amp
Výběr produktu
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Voltage Class [kV] Insulator Core Diameter Range [in] Energized Installation Color Technology Product Availability Visual Inspection Product Type Application Type Low Halogen Material System Insulator Material Equipment
1 878742-000 BCAC-G-CUTOUT-100-P2-B12 Buy Now BCAC 105 = 25 1 – 1.7 Yes Gray Cold Applied Americas No Cover Distribution Yes Polyolefin Polymeric Fuse Cut-Outs 100 Amp
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Voltage Class [kV]
Insulator Core Diameter Range [in]
Energized Installation
Color
Technology
Product Availability
Visual Inspection
Product Type
Application Type
Low Halogen
Material System
Insulator Material
Equipment
Dokumentace
Kontaktujte dodavatele