TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCAC-G-5D/8-01(B12) - 1201451-9 - BCAC-G-5D/8-01(B12)
Part Number A90301-000
URL http://www.te.com/usa-en/product-A90301-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BCAC
Also Known As (Marketing Alias) 1201451-9
Also Known As (Marketing Alias) #2 BCAC-G-5D/8-01(B12)
Voltage Class [kV] 5 – 35
Insulator Core Diameter Range [mm] 43 – 63
Insulator Core Diameter Range [in] 1.7 – 2.7
Insulator Outside Skirt Diameter Range [mm] 75 – 122
Insulator Outside Skirt Diameter Range [in] 3 – 4.8
Energized Installation Yes
Color Gray
Technology Cold Applied Energised Installation
Product Availability Worldwide
Visual Inspection No
Product Type Cover
Application Type Substation
Insulator Type Porcelain
Material System Crosslinked Polyethylene
Halogen Free Yes
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Insulator Core Diameter Range [mm] Insulator Core Diameter Range [in] Insulator Outside Skirt Diameter Range [mm] Insulator Outside Skirt Diameter Range [in] Energized Installation Color Technology Product Availability Visual Inspection Product Type Application Type Insulator Type Material System Halogen Free
1 A90301-000 BCAC-G-5D/8-01(B12) - 1201451-9 - BCAC-G-5D/8-01(B12) Buy Now BCAC 1201451-9 BCAC-G-5D/8-01(B12) 5 – 35 43 – 63 1.7 – 2.7 75 – 122 3 – 4.8 Yes Gray Cold Applied Energised Installation Worldwide No Cover Substation Porcelain Crosslinked Polyethylene Yes
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Insulator Core Diameter Range [mm]
Insulator Core Diameter Range [in]
Insulator Outside Skirt Diameter Range [mm]
Insulator Outside Skirt Diameter Range [in]
Energized Installation
Color
Technology
Product Availability
Visual Inspection
Product Type
Application Type
Insulator Type
Material System
Halogen Free
Dokumentace
Kontaktujte dodavatele