Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCAC-G-4D/13-2(B18) - BCAC-G-4D/13-2(B18)
Part Number CR9908-000
URL http://www.te.com/usa-en/product-CR9908-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BCAC
Also Known As (Marketing Alias) BCAC-G-4D/13-2(B18)
Voltage Class [kV] = 25
Insulator Core Diameter Range [mm] 25 – 50
Insulator Core Diameter Range [in] 1 – 2
Insulator Outside Skirt Diameter Range [mm] 76 – 102
Insulator Outside Skirt Diameter Range [in] 3 – 4
Energized Installation No
Color Gray
Technology Cold Applied
Product Availability Americas
Product Type Cover
Application Type Substation
Insulator Type Terminations
Low Halogen Yes
Material System Polyolefin
Insulator Material Polymeric
Equipment Terminations
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Voltage Class [kV] Insulator Core Diameter Range [mm] Insulator Core Diameter Range [in] Insulator Outside Skirt Diameter Range [mm] Insulator Outside Skirt Diameter Range [in] Energized Installation Color Technology Product Availability Product Type Application Type Insulator Type Low Halogen Material System Insulator Material Equipment
1 CR9908-000 BCAC-G-4D/13-2(B18) - BCAC-G-4D/13-2(B18) Buy Now BCAC BCAC-G-4D/13-2(B18) = 25 25 – 50 1 – 2 76 – 102 3 – 4 No Gray Cold Applied Americas Cover Substation Terminations Yes Polyolefin Polymeric Terminations
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Voltage Class [kV]
Insulator Core Diameter Range [mm]
Insulator Core Diameter Range [in]
Insulator Outside Skirt Diameter Range [mm]
Insulator Outside Skirt Diameter Range [in]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Insulator Type
Low Halogen
Material System
Insulator Material
Equipment
Dokumentace
Kontaktujte dodavatele