TE Connectivity

Pre-Formed Insulated Products

Manufacturer TE Connectivity
Description BCAC-AR-5D-2(B24) - 8-1201676-4 - BCAC-AR-5D-2(B24)
Part Number A70988-000
URL http://www.te.com/usa-en/product-A70988-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BCAC
Also Known As (Marketing Alias) 8-1201676-4
Also Known As (Marketing Alias) #2 BCAC-AR-5D-2(B24)
Voltage Class [kV] = 25
Insulator Outside Skirt Diameter Range [mm] 114 – 127
Insulator Outside Skirt Diameter Range [in] 4.5 – 5
Energized Installation No
Color Red
Technology Cold Applied
Product Availability Americas
Product Type Cover
Application Type Distribution
Insulator Type Arrester
Low Halogen Yes
Material System Polyolefin
Insulator Material Porcelain
Equipment Arrester
Výběr produktu
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Insulator Outside Skirt Diameter Range [mm] Insulator Outside Skirt Diameter Range [in] Energized Installation Color Technology Product Availability Product Type Application Type Insulator Type Low Halogen Material System Insulator Material Equipment
1 A70988-000 BCAC-AR-5D-2(B24) - 8-1201676-4 - BCAC-AR-5D-2(B24) Buy Now BCAC 8-1201676-4 BCAC-AR-5D-2(B24) = 25 114 – 127 4.5 – 5 No Red Cold Applied Americas Cover Distribution Arrester Yes Polyolefin Porcelain Arrester
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Insulator Outside Skirt Diameter Range [mm]
Insulator Outside Skirt Diameter Range [in]
Energized Installation
Color
Technology
Product Availability
Product Type
Application Type
Insulator Type
Low Halogen
Material System
Insulator Material
Equipment
Dokumentace
Kontaktujte dodavatele