Integrated Circuit Quad Flat Packages - STM32F407ZGT6, STM32F767ZIT6, STM32H743ZIT6

Manufacturer STMicroelectronics
Description Integrated Circuit Quad Flat Packages - STM32F407ZGT6
Part number STM32F407ZGT6
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part numberFootprint nameCoreMaximum clock frequencyProgram memory sizeNumber of I/OsOperating supply voltageA max (Inch)A max (mm)A2 min/max (Inch)A2 min/max (mm)b min/max (Inch)b min/max (mm)c min/max (Inch)c min/max (mm)D min/max (Inch)D min/max (mm)D1 min/max (Inch)D1 min/max (mm)D3 typ (Inch)D3 typ (mm)E min/max (Inch)E min/max (mm)E1 min/max (Inch)E1 min/max (mm)E3 typ (Inch)E3 typ (mm)e typ (Inch)e typ (mm)
STM32F407ZGT6ST LPQF-144ARM Cortex M4168 MHz1024 kB114 I/O1.8 V to 3.6 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.0035 - 0.00790.090 - 0.2000.8583 - 0.87421.800 - 22.2000.7795 - 0.795319.800 - 20.2000.68917.5000.8583 - 0.874021.800 - 22.2000.7795 - 0.795319.800 - 20.2000.689017.5000.01970.500
STM32F767ZIT6ST LPQF-144ARM Cortex M7216 MHz2 MB114 I/O3.3 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.0035 - 0.00790.090 - 0.2000.8583 - 0.87421.800 - 22.2000.7795 - 0.795319.800 - 20.2000.68917.5000.8583 - 0.874021.800 - 22.2000.7795 - 0.795319.800 - 20.2000.689017.5000.01970.500
STM32H743ZIT6ST LPQF-144ARM Cortex M7400 MHz2 MB114 I/O1.62 V to 3.6 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.0035 - 0.00790.090 - 0.2000.8583 - 0.87421.800 - 22.2000.7795 - 0.795319.800 - 20.2000.68917.5000.8583 - 0.874021.800 - 22.2000.7795 - 0.795319.800 - 20.2000.689017.5000.01970.500

Kontaktujte dodavatele

STMicroelectronics

STMicroelectronics

STMicroelectronics is a world leader in providing the semiconductor solutions that make a positive contribution to people’s lives, today and into the future.

Google Map