YFT - .050" SamArray® Low Profile Open-Pin-Field Array Terminal

Manufacturer Samtec
Description .050'' SamArray® Low Profile Open-Pin-Field Array Terminal, YFT-20-05-H-05-SB
Part number YFT-20-05-H-05-SB
Series YFT
Number of positions 20
Lead style -05
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Series
YFT
No of positions
Lead style
-05
Plating specification
Row specification
Solder balls
-SB: Solder balls
Pick & Place Pad
Packaging

Popis produktu

  • .050" (1.27 mm) pitch
  • Up to 500 I/Os in an open-pin-field array
  • Low 5.00 mm (.197") mated height
  • Optional pick and place pad and tape and reel packaging
  • Samtec 28+ Gbps Solution

Kontaktujte dodavatele

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map