RS Components

0.55kw 4 Pole IE2 80M 230VD/400VY B3

MANUFACTURER Siemens
DESCRIPTION 0.55kw 4 Pole IE2 80M 230VD/400VY B3
PART NUMBER 1LE1001-0DB22-2AB4
RS STOCK NUMBER 7754574
Výběr produktu
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1LE1001-0DB22-2AB4 7754574 0.55kw 4 Pole IE2 80M 230VD/400VY B3 Siemens For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Kontaktujte dodavatele
RS Components Distributor of electronic components
RS Components Ltd.