RS Components

0.25kw 4 Pole IE1 73M 230VD/400VY B3

MANUFACTURER Siemens
DESCRIPTION 0.25kw 4 Pole IE1 73M 230VD/400VY B3
PART NUMBER 1LA7 070-4AB10
RS STOCK NUMBER 7754561
Výběr produktu
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1LA7 070-4AB10 7754561 0.25kw 4 Pole IE1 73M 230VD/400VY B3 Siemens For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Kontaktujte dodavatele
RS Components Distributor of electronic components
RS Components Ltd.