RS Components

0.25kw 2 Pole IE1 63M 230VD/400VY B5

MANUFACTURER Siemens
DESCRIPTION 0.25kw 2 Pole IE1 63M 230VD/400VY B5
PART NUMBER 1LA7 063-2AA11
RS STOCK NUMBER 7754606
Výběr produktu
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1LA7 063-2AA11 7754606 0.25kw 2 Pole IE1 63M 230VD/400VY B5 Siemens For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Kontaktujte dodavatele
RS Components Distributor of electronic components
RS Components Ltd.