Tool system CiRo MHD Basic for ABB IRB4600-40

This tool system is used when valve units, connections, cabling and hoses are separately supplied and consists of CiRo, adaptation kit and hose package.

Manufacturer Robot System Products
Description Tool system CiRo MHD Basic for ABB IRB4600-40
Manufacturer Part Number TS131-410
Robot brand ABB
Mechanical interface ISO 9409-1-100-6-M10
Max rotation ± 250°
Max hose bundle size 9 x Ø8 mm hose
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

The complete package
With our tool systems you get it all: a complete combination of our products, adapted to your robot and your needs. An effective, flexible solution made to fit perfectly. The tool system is made easy to install, requires low maintenance and simplifies offline programming. Spend time on the application, and not on dressing the robot.

Dokumentace

Kontaktujte dodavatele

Robot System Products

Robot System Products

We provide tested and field proven robotic system solutions that improve robot flexibility, utilization and uptime.

Google Map